MP34DT05-A

Active

MEMS audio sensor omnidirectional digital microphone, 64 dB SNR, -26 dBFS sensitivity, top-port, 122.5 dBSPL AOP

Download datasheet

Order from our distributors

Check availability
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • The MP34DT05-A is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.

    The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing audio sensors.
    The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.
    The MP34DT05-A is a low-distortion digital microphone with a 64 dB signal-to-noise ratio and –26 dBFS ±3 dB sensitivity.
    The MP34DT05-A is available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

    Key Features

    • Single supply voltage
    • Low power consumption
    • AOP = 122.5 dBSPL
    • 64 dB signal-to-noise ratio
    • Omnidirectional sensitivity
    • –26 dBFS ±3 dB sensitivity
    • PDM output
    • HCLGA package
      • Top-port design
      • SMD-compliant
      • EMI-shielded
      • ECOPACK, RoHS, and “Green” compliant

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
MP34DT05TR-A HCLGA 4MM X 3 MM X 1.00 MM MICRO Tape And Reel
Active
EAR99 PHILIPPINES 1.1 / 1k Check Availability

Distributor availability ofMP34DT05TR-A

Distributor Name
Region Stock Min. Order Third party link
COMPEL EUROPE 217 1 Order Now
ARROW EUROPE 2000 0 Order Now
ARROW AMERICA 33128 1 Order Now

Distributor reported inventory date: 2020-05-13

Distributor Name

COMPEL

Stock

217

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2000

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

33128

Min.Order

1

Region

AMERICA Order Now

Distributor reported inventory date: 2020-05-13

MP34DT05TR-A

Package

HCLGA 4MM X 3 MM X 1.00 MM MICRO

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

1.1 / 1k

Distributor availability ofMP34DT05TR-A

Distributor Name
Region Stock Min. Order Third party link
COMPEL EUROPE 217 1 Order Now
ARROW EUROPE 2000 0 Order Now
ARROW AMERICA 33128 1 Order Now

Distributor reported inventory date: 2020-05-13

Distributor Name

COMPEL

Stock

217

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2000

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

33128

Min.Order

1

Region

AMERICA Order Now

Distributor reported inventory date: 2020-05-13

Marketing Status

Active

Budgetary Price (US$)* / Qty

1.1 / 1k

ECCN (US)

EAR99

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Computers and Peripherals

Home, Building and City Automation

Industrial Power and Tools

Personal Care and Hygiene

Ecosystems

    • Part Number

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

Evaluation Tools

    • Part Number

      Microphone coupon board based on the MP34DT05-A digital MEMS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS12239
      MEMS audio sensor omnidirectional digital microphone
      4.0
      1.17 MB
      PDF
      DS12239

      MEMS audio sensor omnidirectional digital microphone

    • Description Version Size Action
      AN4428
      Best practices in the manufacturing process of MEMS microphones
      1.1
      1 MB
      PDF
      AN4427
      Gasket design for optimal acoustic performance in MEMS microphones
      2.0
      840.29 KB
      PDF
      AN4426
      Tutorial for MEMS microphones
      2.0
      947.08 KB
      PDF
      AN4428

      Best practices in the manufacturing process of MEMS microphones

      AN4427

      Gasket design for optimal acoustic performance in MEMS microphones

      AN4426

      Tutorial for MEMS microphones

    • Description Version Size Action
      DT0117
      MIcrophone array beamforming in the PCM and PDM domain
      1.0
      3.17 MB
      PDF
      DT0117

      MIcrophone array beamforming in the PCM and PDM domain

Presentations & Training Material

    • Description Version Size Action
      Health and Wellness Mobility Cloud computing
      1.32 MB
      PDF

      Health and Wellness Mobility Cloud computing

Publications and Collaterals

    • Description Version Size Action
      APWorkbench software for audio ICs and MEMS microphones 1.0
      2.29 MB
      PDF
      MEMS analog and digital microphones
      989.69 KB
      PDF

      APWorkbench software for audio ICs and MEMS microphones

      MEMS analog and digital microphones

    • Description Version Size Action
      MEMS and Sensors Quick Reference Guide 1.1
      919.75 KB
      PDF

      MEMS and Sensors Quick Reference Guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
MP34DT05TR-A
Active
HCLGA 4MM X 3 MM X 1.00 MM MICRO Industrial Ecopack2

MP34DT05TR-A

Package:

HCLGA 4MM X 3 MM X 1.00 MM MICRO

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HCLGA 4MM X 3 MM X 1.00 MM MICRO

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.