MP34DTW01
Obsolete
Design Win
_

Download datasheet

Product overview

Description

The MP34DTW01 is an ultra-compact, ultra-wide dynamic range, low-power MEMS microphone.

The MEMS microphone is capable of sensing both moderate and high sound pressure level of

acoustic signals, exhibiting the widest ever, and thus, sound dynamic range in the digital domain. The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.

The MP34DTW01 interface is manufactured using a CMOS process that allows designing a dedicated circuit able to output a PDM digital signal.

The MP34DTW01 has an acoustic overload point of 140 dB SPL with a 60 dB signal-to-noise ratio. The MP34DTW01 is available in an SMD- compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C

  • All features

    • Ultra-wide dynamic range 140 dBSPL AOP
    • Wide dynamic operation and high SNR
    • Single low-voltage supply operation
    • Low power consumption
    • Sleep mode for extended battery life
    • PDM output
    • Omnidirectional sensitivity
    • HCLGA package
      • SMD-compliant
      • EMI-shielded
      • ECOPACK®,RoHS, and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MP34DTW01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models