STA333SML
Obsolete
Design Win
Sound Terminal 2-channel microless high-efficiency digital audio system

Download datasheet

Product overview

Description

The STA333SML is an integrated circuit comprising digital audio processing, digital amplifier control and an FFX power output stage to create a high-power, single-chip FFX solution for all-digital amplification with high quality and high efficiency.

The STA333SML power section consists of four independent half-bridge stages. Two channels can be provided by two full bridges, providing up to 10 W + 10 W of power.

Also featured in the STA333SML are new advanced modes for AM radio interference reduction. The serial audio data input interface accepts the popular I²S format. Two channels of FFXTMprocessing are provided.

The STA333SML is part of the Sound Terminal®family that provides full digital audio streaming to the speaker, offering cost effectiveness, low-power dissipation and sound enrichment.

  • All features

    • Wide-range supply voltage (4.5 V - 18 V)
    • 2 channels of ternary PWM (stereo mode)
    • 2 channels of 24-bit FFXTM
    • 100 dB SNR and dynamic range
    • Digital gain +24dB
    • Sample rates (fs) from 32 to 48 kHz
    • Fixed MCLK at 256 x fs
    • Automatic zero-detect mute
    • Automatic invalid input detect mute
    • Short-circuit detection at startup (Out-VCC, Out-Gnd, Out 1b-Out 2a)
    • 2-channel I²S input data interface
    • 2 Hz DC cut filter (input)
    • 96 kHz internal processing sample rate, 24-bit precision
    • Embedded thermal-overload and short-circuit protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA333SML

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models