STA529
Obsolete
Design Win
2 x 100 mW class-D amplifer with analog or digital input, 2.0 multichannel digital audio processor with FFX

Download datasheet

Product overview

Description

The STA529 is a digital stereo class-D audio amplifier. It includes an audio DSP, an ST proprietary high-efficiency class-D driver and CMOS power output stage. It is intended for high-efficiency digital-to-power-audio conversion for portable applications. The STA529 also provides output capabilities for FFX™. In conjunction with a power device, the STA529 provides high-quality digital amplification.

The STA529 contains an on-chip volume/gain control.

The PWM amplifier achieves greater than 90% efficiency for longer battery life for portable systems.

The innovative class-D modulation, allows the STA529 to work without external LC filters and without a heatsink.

The STA529 I2CDIS pin disables the audio DSP functions and the I2C interface provides a direct conversion of the input signal into output power. This conversion is done without the microcontroller.

The STA529 is designed for low-power operation with extremely low-current consumption in standby mode. It is available in packages TFBGA48 and VFQFPN52. These are very thin packages (1.2 mm thick) ideal for small portable applications.

  • All features

    • Up to 96 dB dynamic range
    • Sample rates from 8 kHz to 192 kHz
    • FFX™class-D driver
    • 1.55 V to 1.95 V digital power supply
    • 1.80 V to 3.60 V analog and I/O power supply
    • 18-bit audio processing and class-D FFX™modulator
    • >90-dB SNR analog-to-digital converter
    • Digital volume control:
      • +36 dB to -105 dB in 0.5-dB steps
      • Software volume update
    • 16-bit ADC
    • Individual channel and master gain/attenuation
    • Automatic invalid input detect mute
    • 2-channel I2S input/output data interface
    • Digitally controlled pop-free operation
    • 90% efficiency
    • Output power for stereo headphones or stereo speakers applications (at THD = 10% and VCC= 3.3 V):
      • 45 mW with 32-Ω headphones
      • 85 mW with 16-Ω headphones
      • 720 mW with 8-Ω speakers
      • 1.1 W with 4-Ω speakers

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA529

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models