STA533WF
Obsolete
Design Win
18 V, 3 A quad power half-bridge

Download datasheet

Product overview

Description

The STA533WF is a monolithic quad half-bridge stage in multipower BCD technology. The device can be used as a dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability.

The device is designed for the output stage of a stereo Full Flexible Amplifier (FFX™). It is capable of delivering 10 W x 4 channels into 4-Ω loads with 10% THD at VCC= 18 V in single-ended configuration.

It can also deliver 20 W + 20 W into 8-Ω loads with 10% THD at VCC= 18 V in BTL configuration or, in single parallel BTL configuration, 40 W into a 4-Ω load with 10% THD at VCC= 18 V.

The input pins have a threshold proportional to the voltage on pin VL.

The STA533WF comes in a 36-pin PowerSSO package with exposed pad down (EPD).

  • All features

    • Multipower BCD technology
    • Low input/output pulse width distortion
    • 200-mΩ RdsON complementary DMOS output stage
    • CMOS-compatible logic inputs
    • Thermal protection
    • Thermal warning output
    • Undervoltage protection
    • Short-circuit protection

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA533WF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models