STA541SA
Obsolete
Design Win
2x20W dual BTL power amplifier

Download datasheet

Product overview

Description

The STA541SA is a dual bridge, class-AB audio amplifier designed for high quality sound applications.

The amplifiers have outputs with integrated short-circuit protection, thermal protection and diagnostic functions.

The chip is housed in the 15-pin Clipwatt, environmentally friendly, ECOPACK®package.

  • All features

    • High output power capability
      • 2x 20 W into 8 Ω at 17 V with 10% THD
      • 2x 18 W into 4 Ω at 12 V with 10% THD
    • Minimum external components count:
      • No bootstrap capacitors
      • No Boucherot cells
      • Internally fixed gain 26 dB
    • Standby function (CMOS compatible)
    • No audible pop during standby operations
    • Diagnostic facilities:
      • Clip detector
      • Output to ground short-circuit detector
      • Output to supply short-circuit detector
      • Soft short-circuit check at turn-on
      • Thermal shutdown warning
    • Protection
      • Output AC/DC short circuit
      • Soft short-circuit check at turn-on
      • Thermal cutoff/limiter to prevent chip from overheating
      • High inductive loads
      • ESD

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA541SA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models