STA559BW
Active
Design Win
Digital Audio ICs, Sound Terminals

Download datasheet

Product overview

Description

The STA559BW is an integrated solution of digital audio processing, digital amplifier controls and power output stage to create a high-power single-chip FFX digital amplifier with high-quality and high-efficiency. Three channels of FFX processing are provided. The FFX processor implements the ternary, binary and binary differential processing capabilities of the full FFX processor.

The STA559BW is part of the Sound Terminal®family that provides full digital audio streaming to the speakers and offers cost effectiveness, low power dissipation and sound enrichment.

The power section consists of four independent half-bridges. These can be configured via digital control to operate in different modes.

For example, 2.1 channels can be provided by two half bridges and a single full bridge, supplying up to 2 x 1.4 W + 1 x 6 W of output power or two channels can be provided by two full-bridges, supplying up to 2 x 3 W of output power.

The IC can also be configured as 2.1 channels with 2 x 20 W supplied by the device plus a drive for an external FFX power amplifier, such as STA533WF or STA515W.

Also provided in the STA559BW are a full assortment of digital processing features. This includes up to four programmable biquads (EQ) per channel. Available presets enable a time-to-market advantage by substantially reducing the amount of software development needed for functions such as audio preset volume loudness, preset volume curves and preset EQ settings. There are also new advanced AM radio interference reduction modes.

  • All features

    • Wide-range supply voltage, 4.5 V to 16 V
    • Three power output configurations:
      • 2 channels of ternary PWM (2 x 3 W into 4 Ω at 5 V) + PWM output
      • 2 channels of ternary PWM (2 x 3 W into 4 Ω at 5 V) + ternary stereo line-out
      • 2.1 channels of binary PWM (left, right, LFE) (2 x 0.7 W + 1 x 3 W into 4 Ω at 5 V) (2 x 1.4 W + 1 x 6 W into 2 Ω at 5 V)
    • FFX with 100-dB SNR and dynamic range
    • Selectable 32- to 192-kHz input sample rates
    • I²C control with selectable device address
    • Digital gain/attenuation +48 dB to -80 dB with 0.5-dB/step resolution
    • Soft volume update
    • Individual channel and master gain/attenuation
    • Two independent limiters/compressors
    • Dynamic range compression or anti-clipping modes
    • Audio presets:
      • 15 preset crossover filters
      • 5 preset anti-clipping modes
      • Preset night-time listening mode
    • Individual channel soft/hard mute
    • Independent channel volume and DSP bypass
    • 2-channel I²S input data interface
    • Input and output channel mapping
    • Automatic invalid-input detect Mute
    • Automatic zero-detect mute
    • Up to 4 user-programmable biquads/channel
    • Three coefficients banks for EQ presets storing with fast recall via I²C interface
    • Bass/treble tones and de-emphasis control
    • Selectable high-pass filter for DC blocking
    • Advanced AM interference frequency switching and noise suppression modes
    • Selectable high- or low-bandwidth noise-shaping topologies
    • Selectable clock input ratio
    • Thermal overload and short-circuit protection embedded
    • Video apps: 576 x fSinput mode supported

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA559BW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STA559BW13TR
Active
PowerSSO 36 Industrial Ecopack2 - -
STA559BWSTR
Active
PowerSSO 36 Industrial Ecopack2 - -

STA559BW13TR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA559BWSTR

Package:

PowerSSO 36

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STA559BWSTR

Distributor availability of STA559BWSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA559BW13TR

Distributor availability of STA559BW13TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA559BWSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA559BWSTR

Distributor Name

Distributor reported inventory date:

STA559BW13TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA559BW13TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors