STA7360
Obsolete
Design Win
20 W bridge/stereo audio amplifier with clipping detector

Download datasheet

Product overview

Description

The STA7360 is a class-AB audio power amplifier in the Multiwatt®package.Thanks to the fully complementary PNP/NPN output configuration, the high-power performance of the STA7360 is obtained without bootstrap capacitors.

A delayed turn-on mute circuit eliminates audible on/off noise, and a short-circuit protection system prevents spurious intervention with highly inductive loads.

The device provides a circuit for the detection of clipping in the output stages. The output, an open collector, is able to drive systems with automatic volume control.

  • All features

    • Very few external components
    • No boucherot cells
    • No bootstrap capacitors
    • High output power
    • No switch-on/off noise
    • Very low standby current
    • Fixed gain (20 db stereo)
    • Programmable turn-on delay
    • Clipping detector
    • Standby function
    • Protections
      • Output AC-DC short-circuit to ground and to supply voltage
      • Highly inductive loads
      • Loudspeaker protection
      • Overrating chip temperature
      • ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA7360

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models