STAMP0
Obsolete
Design Win

Download datasheet

Product overview

Description

STAMP0 is a microphone processor designed to interface a plurality of digital microphones (PDM inputs) to a generic MCU or host controller through a serial TDM connection (PCM output).

STAMP0 has 4 PDM input lines to support connection of up to 8 single-membrane digital microphones or up to 4 dual-membrane microphones. Recombination of the dual-membrane microphone is embedded in the device.

An internal PLL provides stable clock references for the embedded processing as well as for the external microphone array.

An I²C interface allows setting the internal registers for the control of the device depending on the application requirements.

STAMP0 is housed in a small VFQFPN 28-lead 5 x 5 x 1 mm package.

  • All features

    • Up to 4 dual-channel PDM inputs supporting:
      • up to 8 single-membrane microphones
      • up to 4 dual-membrane microphones
    • Embedded recombination for dual-membrane digital microphones
    • I²C interface
    • 3.3 V single supply operation
    • Single serial slave TDM interface
    • Supported PCM sample frequency 44.1 kHz and 48 kHz
    • VFQFPN package
      • SMD-compliant
      • ECOPACK®, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAMP0

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models