TDA2003LG
Obsolete
Design Win
Single ended output power amplifier

Download databrief

Product overview

Description

The TDA2003LG is a single channel class AB power amplifier which provides a high output current capability (up to 3.5 A) with very low harmonic and crossover distortion.

This power amplifier is protected against DC and AC short circuits between all pins and ground, fortuitous open ground, load dump surge up to 40 V and thermal over-range.

  • All features

    • Low distortion
    • Protection against:
      • DC and AC short circuits to ground
      • Overrating chip temperature
      • Load dump voltage surge
      • Fortuitous open ground
      • Very inductive loads
    • Ease of assembly
    • Cost and space savings

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA2003LG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models