TDA2030
Obsolete
Design Win
14 W hi-fi audio amplifier

Download datasheet

Product overview

Description

The TDA2030 is a monolithic integrated circuit in the Pentawatt®package, intended for use as a low frequency class-AB amplifier. Typically it provides 14 W output power (d = 0.5%) at 14 V/4 Ω. At ±14 V or 28 V, the guaranteed output power is 12 W on a 4 Ω load and 8 W on an 8 Ω (DIN45500).

The TDA2030 provides high output current and has very low harmonic and crossover distortion.

Furthermore, the device incorporates an original (and patented) short-circuit protection system comprising an arrangement for automatically limiting the dissipated power so as to keep the operating point of the output transistors within their safe operating range. A conventional thermal shutdown system is also included.

  • All features

    • Wide-range supply voltage, up to 36 V
    • Single or split power supply
    • Short-circuit protection to ground
    • Thermal shutdown

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA2030

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models