TDA2030A
Obsolete
Design Win
18 W hi-fi amplier / 35 W audio driver

Download datasheet

Product overview

Description

The TDA2030A is a monolithic IC in a Pentawatt package intended for use as a low-frequency class-AB amplifier.

With VS max= 44 V it is particularly suited for more reliable applications without regulated supply and for 35 W driver circuits using low-cost complementary pairs.

The TDA2030A provides high output current and has very low harmonic and crossover distortion. The device incorporates a short-circuit protection system comprising an arrangement for automatically limiting the dissipated power so as to keep the operating point of the output transistors within their safe operating range. A conventional thermal shutdown system is also included.

  • All features

    • Output power 18 W at VS= ±16 V / 4 Ω with 0.5% distortion
    • High output current
    • Very low harmonic and crossover distortion
    • Short-circuit protection
    • Thermal shutdown

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA2030A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models