TDA7266SAN
Obsolete
Design Win
5W +5W dual bridge amplifier

Download datasheet

Product overview

Description

The TDA7266SAN is a dual bridge amplifier specifically designed for LCD monitors, PC motherboards, TVs and portable radio applications.

The device is pin-to-pin compatible with the TDA7266, TDA7266SA, TDA7297SA and TDA7297.

  • All features

    • Wide supply voltage range (3.5 - 13 V)
    • Minimum external components
      • No SWR capacitor
      • No bootstrap
      • No Boucherot cells
      • Internally fixed gain
    • Standby & mute functions
    • Short-circuit protection
    • Thermal overload protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7266SAN

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models