TS2012EI
Obsolete
Design Win
Filter-free stereo 2 x 2.8 W class D audio power amplifier

Download datasheet

Product overview

Description

The TS2012EI is a fully-differential stereo class D power amplifier able to drive up to 1.15 W into an 8 Ω load at 5 V per channel. It achieves better efficiency compared to typical class AB audio amps.

The device has four different gain settings utilizing two digital pins: G0 and G1.

Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 8 ms.

Two standby pins (active low) allow each channel to be switched off separately.

The TS2012EI is available in a Flip Chip 16 bump lead-free package.

  • All features

    • Operates from VCC = 2.5 to 5.5 V
    • Dedicated standby mode active low for each channel
    • Output power per channel: 1.15 W at 5 V or 0.63 W at 3.6 V into 8 Ω with 1% THD+N max.
    • Output power per channel: 1.85 W at 5 V into 4 Ω with 1% THD+N max.
    • Output short-circuit protection
    • Four gain setting steps: 6, 12, 18, 24 dB
    • Low current consumption
    • PSSR: 63 dB typ. at 217 Hz.
    • Fast startup phase: 7.8 ms
    • Thermal shutdown protection
    • Flip Chip 16 bump lead-free package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS2012EI

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models