Loading spinner
CATEGORIES

Automotive Op Amps

Our automotive-grade op amps meet the requirements of extreme reliability and quality demanded by the market. Supporting temperature ranges that can go up to 150°C, our automotive grade operational amplifiers offer:

  • AEC-Q100 and Q101 compliance
  • TS-16949 certification
  • PPAP availability
  • AEC-Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
  • Specific screening and test methods above and beyond AEC-Q100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage

Ultra-precision operational amplifiers for Automotive Applications

Offering low power, zero-drift operational amplifiers in space-saving packages, our TSZ series are ideal for applications that operate under high temperatures like gearbox, brake or exhaust systems, Engine Controller Unit (ECU).

Available in single-channel TSZ181H (1.2 x 1.3 mm DFN6 package) and dual-channel TSZ182H (2 x 2 mm DFN8 package) versions, the TSZ182H1 operates over an extended range of -40 to +175°C and features an ultra-low input bias current, making the device ideal for high-accuracy high-bandwidth sensor interfaces for automotive environment.