L4988
Obsolete
Design Win
Automotive Low Drop Voltage Regulator

Download datasheet

Product overview

Description

The L4988 is a monolithic integrated 5V voltage regulator with a low drop voltage at currents up to 200mA. The output voltage regulating element consists in a p-channel MOS and the regulation is performed regardless of input voltage transients up to 40V. The high precision of the output voltage is obtained with a pre-trimmed reference voltage. The L4988 is protected against short circuit and an over-temperature protection switches off the device in case of extremely high power dissipa-tion. The L4988 is active when the Enable is high. State of the art features like reset and watchdog make this device particularly suitable to supply microprocessor systems in automotive applications.

  • All features

    • AEC-Q100 qualified
    • Operating DC supply voltage range 5.6 V to 31 V
    • Reset circuit sensing the output voltage down to 1V
    • Programmable reset pulse delay with external capacitor
    • Watchdog
    • Programmable watchdog timer with external capacitor
    • Enable input for enabling/disabling the watchdog functionality
    • Thermal shutdown and short circuit protection
    • Wide temperature range (Tj = -40°C to 150°C)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L4988

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models