L9305
Active
Education Design Win
Automotive 4-channel valve driver

Download datasheet Order Direct

Product overview

Key Benefits

Integrated 4 channel current-controlled valve driver

Automotive LSD/HSD driver with precise programmable current control (up to 2 A) and fine resolution.

Redundant current sensing, no external shunt required

Integrated current sense path on each channel removes the need for external BOM components.

ASIL D ready safety and diagnostics

ISO 26262‑compliant architecture with fail-safe high-side predriver and redundant enable path.

Description

The L9305 is a configurable, monolithic solenoid driver IC designed for the control of linear solenoids for automatic transmission, electronic stability control, and active suspension applications. The four channels can be configured as either low side or high side drivers in any combination. The device includes the power transistor, recirculation transistor and current sensing for both the power and recirculation transistor. This architecture guarantees redundancy of the current measurement for each channel.

The regulated current is programmable in the range of 0-1.5 A (normal range), with a resolution of 0.25 mA, or 0-2 A (extended range), with a resolution of 0.33 mA. The user can superimpose configurable dither modulation over the set point current.

A 32-bit CRC protected SPI interface is used for configuration and control of all channels and provides status feedback of all diagnostic functions. An active low reset input, RESN, is used to disable all channels and resets internal registers to their default values. A safe enable path is provided through the EN_DR pin and the integrated Fail Safe Pre-driver. An isolated redundant safety switch-off path ensures that critical internal faults disable the fail safe pre-driver. An active high enable pin, EN_DR, is used to enable or disable the operation of all channels. When the EN_DR pin is low, all channels are disabled. A fault output pin is provided and can be used to generate an external interrupt to the microcontroller whenever a fault is detected. The user can map specific faults to the FAULTn pin based on their specific system requirements.

  • All features

    • AEC-Q100 qualified
    • 4-channel independent LSD/HSD current controlled drivers
      • Integrated current sense path
      • Current accuracy (in normal range) ± 5 mA in 0 to 0.5 A range± 1% in 0.5 A to 1.5 A range
      • Current accuracy (in extended range)± 15 mA in 0 to 0.3 A range± 5% in 0.3 A to 0.5 A range ± 4% in 0.5 A to 2 A range
      • Max driver RDSON 375 mΩ @ 175 °C
      • 13-bit current set-point resolution
      • Variable and fixed frequency current control
      • Programmable dither function
      • Selectable driver slew rate control
    • Safety features
      • High side fail safe ENABLE switch pre-driver with VDS monitoring
      • Redundant safe enable path
      • Advanced diagnosis and monitoring using BIST
      • Temperature sensor and monitoring
      • Redundant current sensing for all channels
      • Calibration & configuration memory including CRC
      • Secure serial communications using address feedback, 5-bit CRC, frame counter & long/short frame detection
      • Register verification
    • 32-bit SPI communications with 5-bit CRC message verification
    • Package options: PWSSO36, TQFP48
    • Full ISO26262 compliant, ASIL-D systems ready

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9305

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9305EP
Active
PowerSSO 36 Automotive Ecopack2 10 2024-05-28T00:00:00.000+02:00
L9305EP-TR
Active
PowerSSO 36 Automotive Ecopack2 10 2024-05-28T00:00:00.000+02:00
L9305QFP
Active
TQFP-EP 48 7x7x1.0 mm Automotive Ecopack2 10 2024-05-28T00:00:00.000+02:00
L9305QFP-TR
Active
TQFP-EP 48 7x7x1.0 mm Automotive Ecopack2 10 2024-05-28T00:00:00.000+02:00

L9305EP

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9305EP-TR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9305QFP

Package:

TQFP-EP 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP-EP 48 7x7x1.0 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9305QFP-TR

Package:

TQFP-EP 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP-EP 48 7x7x1.0 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9305QFP-TR

Distributor availability of L9305QFP-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9305EP-TR

Distributor availability of L9305EP-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9305EP

Distributor availability of L9305EP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9305QFP

Distributor availability of L9305QFP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9305QFP-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9305QFP-TR

Distributor Name

Distributor reported inventory date:

L9305EP-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9305EP-TR

Distributor Name

Distributor reported inventory date:

L9305EP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9305EP

Distributor Name

Distributor reported inventory date:

L9305QFP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9305QFP

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Battery management systems - a key to e-mobility applications