L9347
Obsolete
Design Win
4-channel valve driver

Download datasheet

Product overview

Description

The L9347 is an integrated quad low-side power switch to drive inductive loads like valves used in ABS systems. Two of the four channels are current regulators with current range from 250mA to 2.25A and an accuracy of 10%.

All channels are protected against fail functions. They are monitored by a status output.

  • All features

    • Open load detection
    • Selective overtemperature shutdown
    • External clock control
    • Ground and supply loss detection
    • Regulator drift detection
    • Recirculation control
    • Regulator resolution 5mA
    • Regulator error control
    • Status monitoring
    • Output slope control
    • Integrated free-wheeling and clamping Z-diodes
    • Quad low-side switch
    • 2 x 2.5A designed as switched current-regulator
    • 2 x 5A designed as conventional switch
    • Power SO-36 - package with integrated cooling area
    • Short circuit protection
    • Electrostatic discharge (ESD) protection
    • Low ON-resistance 2 x 0.2Ω , 2 x 0.35Ω (typ.)
    • Status push-pull stages

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9347

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models