Product overview
Description
The L9352B is an integrated quad low-side power switch to drive inductive loads like valves used in ABS systems. Two of the four channels are current regulators with current range from 0 mA to 2.25 A.
All channels are protected against fail functions. They are monitored by a status output.
-
All features
- Open load detection
- Selective overtemperature shutdown
- External clock control
- Ground and supply loss detection
- Regulator drift detection
- Recirculation control
- Status monitoring
- Regulator error control
- Output slope control
- Integrated free-wheeling and clamping Z-diodes
- Quad low-side switch
- 2 x 2.5A designed as switched current-regulator
- 2 x 5A designed as conventional switch
- Power SO-36 - package with integrated cooling area
- Short circuit protection
- Low ON-resistance 4 x 0.2 Ω (typ.)
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L9352B-LF | Active Product is in volume production. | PowerSO 36 | Automotive | Ecopack2 | - | - | |
| L9352B-TR-LF | Active Product is in volume production. | PowerSO 36 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L9352B-TR-LF | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L9352B-LF | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L9352B-TR-LF Active
L9352B-LF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors