L9654
Obsolete
Design Win
Quad squib driver and dual sensor interface ASIC for safety application

Download datasheet

Product overview

Description

L9654 is intended to deploy up to 4 squibs and to interface up to 2 satellites.

Squib drivers are sized to deploy 1.2 A (min.) for 2 ms (min.) during load dump and 1.75 A (min.) for 1 ms (min.) during load dump.

Diagnostic of squib driver and squib resistance measurement is controlled by micro controllers.

Satellite interfaces support Manchester decoder with variable bit rates.

  • All features

    • 4 deployment drivers sized to deliver 1.2 A (min) for 2 ms (min) and 1.75 A (min) for 1ms (min).
    • Independently controlled high-side and low-side MOS for diagnosis
    • Analog output available for resistance
    • Squib short to ground, short to battery and MOS diagnostic available on SPI register
    • Capability to deploy the squib with 1.2 A (min.) or 1.75 A under 35 V load-dump condition and the low-side MOS is shorted to ground
    • Capability to deploy the squib with 1.2 A (min.) at 6.9 V VRESand 1.75 A at 12 V VRES.
    • Interface with 2 satellite sensors
    • Programmable independent current trip points for each satellite channel
    • Support Manchester protocol for satellite sensors
    • Supports for variable bit rate detection
    • Independent current limit and fault timer shutdown protection for each satellite output
    • Short to ground and short to battery detection and reporting for each satellite channel
    • 5.5 MHz SPI interface
    • Satellite message error detection
    • Low voltage internal reset
    • 2 kV ESD capability on all pins
    • Package: 48 lead LQFP
    • Technology: ST Proprietary BCD5s (0.57 ?m)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9654

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models