L9820
Obsolete
Design Win
High-side driver

Download datasheet

Product overview

Description

The L9820 High Side Driver realized with Multipower - BCD mixed technology, drives resistive or inductive loads with one side connected to ground.

The ENABLE input is TTL compatible and a diagnostic output provides an indication of short circuit and device status (thermal and overvoltage shutdown). Onchip thermal protection and short circuit protection are provided.

  • All features

    • ENABLE INPUT FOR STAND-BY MODE
    • OPERATING SUPPLY VOLTAGE UP TO 25V
    • RON < 800mΩ
    • DC CURRENT 0.3A
    • µP COMPATIBLE
    • DIAGNOSTIC AND PROTECTION FUNC-TIONS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9820

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models