Product overview
Description
The L9856 is an high voltage device, manufactured with the BCD \"OFF-LINE\" technology.
It has the capability of driving N-Channel Power MOS transistors. The upper (floating) section is enabled to work with voltage rail up to 160V. The logic Inputs are CMOS/TTL compatible for ease of interfacing with controlling devices.
-
All features
- Reset circuitry
- Inverting input
- SO-8 package
- Clamping on VCC
- Under voltage lock out
- High voltage rail up to 160V
- Driver current capability: 500mA source, 500mA sink
- dV/dt immunity ±50V/nsec in full temperature range
- CMOS/TTL Schmitt trigger inputs with hysteresis
- Loading circuit for external Bootstrap capacitor
- Switching times 100ns rise/fall with 2.5nF load
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L9856-TR-LF | Active Product is in volume production. | SO-8 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L9856-TR-LF | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L9856-TR-LF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors