L9965AE
Active
Education Design Win
18 Cell Battery Management IC

Download databrief

Product overview

Description

The L9965AE/L9965AE16 are a 18/16 channel battery cells monitoring and balancing IC. The devices belong to the L9965 chipset family for high-voltage battery management systems monitoring and control.

  • All features

    • AEC-Q100 qualified
    • Temperature grade 1: –40°C to +125°C operating temperature range
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
    • Full ISO26262 compliant, ASIL-D systems ready, documentation available
    • Fully synchronized high accuracy measurements on cell voltage, busbar, and stack voltage with dedicated ADC:
      • Total error including aging and post soldering <1.4 mV at 3.3 V, -40°C to 105°C
      • 16-bit resolution
      • Cell range: -1 to 5.5 V
      • Integrated digital filtering with programmable cutoff frequency from 3.3 kHz to 4.4 Hz
      • Fully redundant architecture
      • Cell and busbar support on every channel
      • Dedicated busbar channel with ±1 V range
    • Passive internal cell balancing up to 400 mA, supporting time-continuous and PWM modes, with automatic cool down based on external NTC sensing. Overcurrent protection during balancing is also available in low-power mode
    • Integrated DC-DC converter for energy efficiency:
      • Deep-sleep: <12 μA
      • Cyclic WAKEUP mode: <20 μA
      • Normal mode: <2 mA
    • 10 configurable GPIO
    • SPI controller and I2C controller peripherals for interfacing external EEPROMs and sensors
    • SPI target for direct MCU interface
    • Stackable architecture for high-voltage battery packs up to 59 devices
    • Embedded NVM for configuration parameters storage and runtime configuration integrity check
    • Ultrafast vertical interface peripheral for isolated communication
    • Compatible with L9965C pack monitoring chip with a max desynchronization time of 7 us at system level

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9965AE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9965AE-TR
Active
TQFP-EP 64 10x10x1.0 mm Automotive Safety Ecopack2 - -
L9965AE16-TR
Evaluation
TQFP-EP 64 10x10x1.0 mm Automotive Ecopack2 - -

L9965AE-TR

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

L9965AE16-TR

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

Marketing Status

Evaluation

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9965AE16-TR

Distributor availability of L9965AE16-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9965AE-TR

Distributor availability of L9965AE-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9965AE16-TR Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9965AE16-TR

Distributor Name

Distributor reported inventory date:

L9965AE-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9965AE-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors