L99ASC03
NRND
Design Win
Brushless/Sensorless 3-phase motor pre-driver for automotive applications

Download datasheet

Product overview

Description

The L99ASC03 is a multifunctional system IC designed for three-phase motor control applications.

The device features a voltage regulator to supply an external microcontroller and an operation amplifier for motor current sensing. It is designed to control six externalN-channel MOSFETs in bridge configuration to drive three-phase motors in automotive applications. All gate driver outputs are controlled by separate inputs.

The integrated Serial Peripheral Interface (SPI) makes it possible to adjust device parameters, control all operating modes and read out diagnostic information.

  • All features

    • Automotive qualified
    • 5 V low-drop voltage regulator (200 mA continuous mode)
    • Very low current consumption in standby mode (typ. 15 μA)
    • ST SPI interface for control and diagnostics
    • Window watchdog and fail-safe functionality
    • Two separate power supply pins
    • Three half-bridge drivers to control external MOSFETs (configurable by SPI)
    • Full drive of external MOSFETs down to 6 V input voltage
    • Input pin for each gate driver (with cross-current protection)
    • Two-stage charge pump supporting 100% duty cycle
    • PWM operation up to 80 kHz (not restricted)
    • Current-sense amplifier (configurable by SPI)
    • Disable input to turn off gate driver outputs
    • Analog multiplexer output to monitor external power supply voltages and internal junction temperature
    • Advanced BEMF detection IP
    • Overcurrent protection (programmable)
    • Drain-source monitoring and open-load detection
    • TQFP48 7 x 7 x 1 mm with Exposed Pad (4.5 x 4.5 mm) package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99ASC03

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99ASC03
NRND
TQFP-EP 48 7x7x1.0 mm Automotive Ecopack2 - -
L99ASC03TR
NRND
TQFP-EP 48 7x7x1.0 mm Automotive Ecopack2 - -

L99ASC03

Package:

TQFP-EP 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TQFP-EP 48 7x7x1.0 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99ASC03TR

Package:

TQFP-EP 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TQFP-EP 48 7x7x1.0 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99ASC03

Distributor availability of L99ASC03

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99ASC03TR

Distributor availability of L99ASC03TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99ASC03 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99ASC03

Distributor Name

Distributor reported inventory date:

L99ASC03TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99ASC03TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors