L99DZ380
Obsolete
Design Win
High Content Device for Zonal Control: Automotive Door Module with 2 LIN and CAN FD

Download datasheet

Product overview

Description

The L99DZ380 is a door zone system IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as CAN FD and 2 identical LIN physical communication layers. The device has two low drop voltage regulators to supply the system microcontroller and external peripheral loads such as sensors and provides enhanced system standby functionality with programmable local and remote wake-up capability. Moreover, the 14 high-side drivers (13 to supply LEDs and 1 to supply bulbs) increase the system integration level; all the high-side drivers support the constant current mode for LED module with high input capacitance. Up to 7 DC motors and 4 external MOS transistors in H-bridge configuration can be driven in PWM mode up to 25 kHz. An additional gate drive can control an external MOSFET in high-side configuration to supply a resistive load connected to GND (for example mirror heater). An electrochromic mirror glass can be controlled using the integrated SPI-driven module in conjunction with an external MOS transistor. All the outputs are SC protected and implement an open-load diagnosis. The ST standard SPI interface (4.0) allows control and diagnosis of the device and enables generic software development.

  • All features

    • AEC-Q100 qualified
    • CAN FD transceiver supporting communication up to 5 Mbit/s (ISO 11898-2/2016 and SAE J2284 compliant) with local failure and bus failure diagnosis
    • 2 LIN transceivers ISO 17987-4/2016 compliant
    • Advanced lock and fold closing by means of PWM control on HB1-HB6, HB4-HB5, HB20 and HB21
    • Advanced short-circuit detection on all the half bridges
    • All HS drivers with constant current mode at start-up to drive capacitive loads
    • Internal 10-bit PWM timer for each stand-alone high-side driver
    • Buffered supply for voltage regulators and 2 high-side drivers (HS15 and HS0/both P-channel) to supply, for example, external contacts
    • Programmable overcurrent recovery function, to drive loads with higher inrush currents as current limitation value (for HB1-HB6, HS7-HS10)
    • Flexible HS drivers (HS7-HS19 and HS0), suitable to drive external LED modules with high input capacitance value
    • Programmable periodic system wake-up feature
    • Complete 9-channel contact monitoring interface, with programmable cyclic sense functionality, one of them also with DIR functionality
    • Dedicated debug input pin
    • Configurable window watchdog
    • STM standard serial peripheral interface (32-bit/ST-SPI 4.0)
    • Programmable reset generator for power-on and undervoltage
    • Ultra low quiescent current in standby modes
    • No electrolytic capacitor required on regulator outputs
    • Two 5 V voltage regulators for microcontroller and peripheral supply
    • Central two-stage charge pump
    • Control block for electrochromic element
    • Driver for external MOSFET in high-side configuration with SC protection/diagnosis and open-load diagnosis
    • Motor bridge driver for 4 external MOSFETs, in H-bridge configuration with short-circuit protection/diagnosis and open-load diagnosis
    • Diagnostic functions
    • Current monitor output for all internal high-side drivers
    • Digital thermal clusters
    • Device contains temperature warning and protection
    • Open-load diagnosis for all the outputs
    • Overcurrent protection for all the outputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99DZ380

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models