L99MM70XP
Active
Design Win
Integrated Microprocessor driven device intended for LIN controlled exterior mirrors

Download datasheet

Product overview

Description

The L99MM70XP is a microcontroller driven multifunctional system ASSP dedicated for LIN controlled wing mirror applications. The device contains a voltage regulator to supply the microcontroller and a LIN2.1 physical layer. Up to 3 DC motors and five grounded resistive loads can independently be driven with four (five) half bridges and five high-side driver. The EC-glass control block provides overvoltage protection with a fast discharge path versus GND and a negative discharge path for future EC-glass characteristics. The integrated ST SPI controls all operation modes (forward, reverse, brake and high-impedance) and provides all the diagnostic information.

  • All features

    • 5 V low-drop voltage regulator (150 mA max.)
    • Embedded LIN transceiver: 2.0/2.1 compliant and SAEJ2602 compatible
    • Independent control of mirror adjustment motors
    • One full bridge for 3 A load (Ron= 300 mΩ)
    • Two (three) half bridges for 0.5 A load (Ron= 1.6 Ω)
    • One configurable high-side driver for up to 1.5 A load (Ron= 500 mΩ / 10 Watt bulb control, or 1600 mΩ / LED control)
    • Two high-side driver for 0.5 A load (Ron= 1600 mΩ)
    • One low-side driver 0.5 A load (Ron= 1600 mΩ) used as half bridge with high-side driver for independent mirror axis control
    • One high-side driver for 6 A load (Ron= 90 mΩ)
    • One high-side driver for 0.5 A load (Ron= 1600 mΩ) to supply an external MOSFET to drive an EC-glass
    • Integrated EC glass control via an external MOSFET with fast discharge path: EC-glass can be discharged to GND or to -1 V
    • Programmable soft start function to drive loads with higher inrush currents (>6 A, >1.5 A)
    • Very low current consumption modes
    • All outputs short-circuit and overtemperature protected
    • Two thermal shutdown thresholds and early temperature warning
    • Current monitor output for all high-side drivers
    • Open-load diagnostic for all outputs
    • Overload diagnostic for all outputs
    • 3 PWM control signals for all outputs
    • Charge pump output for active reverse polarity protection via an external N-channel MOSFET
    • STM standard serial peripheral interface for control and diagnosis
    • INH input for external CAN transceiver

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99MM70XP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99MM70XP
NRND
PowerSSO 36 Automotive Ecopack2 - -
L99MM70XPTR
Active
PowerSSO 36 Automotive Ecopack2 - -

L99MM70XP

Package:

PowerSSO 36

Material Declaration**:

Marketing Status

NRND

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99MM70XPTR

Package:

PowerSSO 36

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L99MM70XP

Distributor availability of L99MM70XP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99MM70XPTR

Distributor availability of L99MM70XPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99MM70XP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99MM70XP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L99MM70XPTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99MM70XPTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors