Product overview
Description
VBG08H is a single channel driver, plus an IGBT power stage internally assembled using Chip On Chip (COC) hybrid technology.
The two chips are assembled together in the OctaPAK®package.
The device comes with several built-in protections like a coil current limiter, thermal monitoring circuit, which triggers a Soft Shut Down (SSD) as soon as the maximum allowable temperature is reached (TSD). It avoids extra voltage on the secondary side of the coil transformer.
The Slow Turn On circuit (STO), avoids unwanted sparks during first negative dV/dt of HVC voltage at turn on.
The current flag circuit provides an output logical signal voltage when the coil current reaches a fixed threshold.
-
All features
- Smart electronic ignition with embedded IGBT power stage
- Coil current limiter
- Current threshold flag diagnostic output
- Enable pin
- Slow turn-on
- Soft shut down (SSD) operated by low voltage clamp circuit (LVC)
- SSD activated by
- Thermal intervention (Tj> 150°C)
- Enable pin
- Input overvoltage
- Battery overvoltage
- Battery fault tolerant pins
- ESD protected
- TTL compatible
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VBG08HTR-E | Active Product is in volume production. | HPAK + 1 (OCTAPAK) | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VBG08HTR-E | | | distributors No availability of distributors reported, please contact our sales office |
VBG08HTR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors