VN31SP
Obsolete
Design Win
ISO HIGH SIDE SMART POWER SOLID STATE RELAY

Download datasheet

Product overview

Description

The VN31SP is a monolithic device made using STMicroelectronics VIPower Technology,intended for driving resistive or inductive loadswith one side grounded.

Built-in thermal shut-down protects the chip fromover temperature and short circuit.

The open drain diagnostic output indicates: openload in off state, and in on state, output shorted toVCC and overtemperature. Fast demagnetizationof inductive loads is archivied by negative (-18V) load voltage at turn-off.

  • All features

    • VERY LOW STAND-BY POWER DISSIPATION
    • INDUCTIVE LOAD FAST DEMAGNETIZATION
    • MAXIMUM CONTINUOUS OUTPUT CURRENT (#):31 A @ Tc =85°C
    • THERMAL SHUT-DOWN
    • 5 V LOGIC LEVEL COMPATIBLE INPUT
    • OPEN DRAIN DIAGNOSTIC OUTPUT
    • UNDER VOLTAGE PROTECTION

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN31SP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models