VN610SP
Obsolete
Design Win
Single-channel high-side solid-state relay

Download datasheet

Product overview

Description

The VN610SP is a monolithic device made using STMicroelectronics VIPower M0-3 technology. It is intended for driving resistive or inductive loads with one side connected to ground.

Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). This device integrates an analog current sense which delivers a current proportional to the load current (according to a known ratio).

Active current limitation combined with thermal shutdown and automatic restart protect the device against over-load. Device automatically turns off in case of ground pin disconnection.

  • All features

    • Output current: 45A
    • CMOS compatible inputs
    • Proportional load current sense
    • Under-voltage and over-voltage shutdown
    • Over-voltage clamp
    • Thermal shutdown
    • Current limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • Reverse battery protected

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN610SP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models