VN920DSP
Obsolete
Design Win
Single channel high side solid state relay

Download datasheet

Product overview

Description

The VN920DSP is a monolithic device made by using STMicroelectronics VIPower M0-3 Technology, intended for driving any kind of load with one side connected to ground.

Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).

Active current limitation combined with thermal shutdown and automatic restart protect the device against overload.

The device detects open load condition both is on and off state. Output shorted to VCC is detected in the off state. Device automatically turns off in case of ground pin disconnection.

  • All features

    • VERY LOW STAND-BY CURRENT
    • PROTECTION AGAINST LOSS OF GROUND
    • CMOS COMPATIBLE INPUT
    • OFF STATE OPEN LOAD DETECTION
    • ON STATE OPEN LOAD DETECTION
    • UNDERVOLTAGE AND OVERVOLTAGE SHUTDOWN
    • REVERSE BATTERY PROTECTION (*)
    • SHORTED LOAD PROTECTION

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN920DSP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models