VND5025BK-E
Obsolete
Design Win
Double channel high side driver with analog current sense for automotive applications

Download datasheet

Product overview

Description

The VND5025BK-E is a monolithic device made using STMicroelectronics™ VIPower™ M0-5 technology, intended for driving resistive or inductive loads with one side connected to ground, and suitable for driving LEDs.

Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). This device integrates an analog current sense which delivers a current proportional to the load current (according to a known ratio) when CS_DIS is driven low or left open. When CS_DIS is driven high, the CURRENT SENSE pin is in a high impedance condition.

Output current limitation protects the device in overload condition. In case of long overload duration, the device limits the dissipated power to safe level up to thermal shutdown intervention. Thermal shutdown with automatic restart allows the device to recover normal operation as soon as fault condition disappears.

  • All features

    • Features
      • In-rush current active management by power limitation
      • Very low standby current
      • 3.0 V CMOS compatible input
      • Optimized electromagnetic emission
      • Very low electromagnetic susceptibility
      • In compliance with the 2002/95/EC European directive
      • Two classes with different ‘K@3A’ ranges
      • Package: ECOPACK®
    • Diagnostic functions
      • 3 A current sense precision of +/-8%
      • Proportional load current sense
      • High current sense precision for wide range currents
      • Current sense disable
      • Thermal shutdown indication
      • Very low current sense leakage
    • Protection
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self-limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Thermal shutdown
      • Reverse battery protection
      • Electrostatic discharge protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5025BK-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models