VND5E004C30
Obsolete
Design Win
Double 4 milliohm high-side driver with analog current sense for automotive applications

Download datasheet

Product overview

Description

The device is a double channel high-side driver manufactured using ST proprietary VIPower® M0-5 technology and housed in a MultiPowerSO-30 package. The device is designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. It also implements a 3 V and 5 V CMOS-compatible interface for use with any microcontroller.

The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and overvoltage active clamp. A dedicated analog current sense pin is associated with every output channel providing enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication, overtemperature indication, short-circuit to VCC diagnosis and on-state and off-state open-load detection. The current sensing and diagnostic feedback of the whole device can be disabled by pulling the DE pin low to share the external sense resistor with similar devices.

  • All features

    • AEC-Q100 qualified
    • General
      • Very low standby current
      • 3.0 V CMOS compatible inputs
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Compliant with European directive 2002/95/EC
      • Very low current sense leakage
    • Diagnostic functions
      • Proportional load current sense
      • High current sense precision for wide currents range
      • Diagnostic enable pin
      • Off-state open-load detection
      • Output short to VCC detection
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
    • Protection
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Overtemperature shutdown with auto restart (thermal shutdown)
      • Inrush current active management by power limitation
      • Reverse battery protection with self switch-on of the Power MOSFET
      • Electrostatic discharge protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5E004C30

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models