VND5E050AK-E
Obsolete
Design Win
Double channel high side driver with analog current sense for automotive applications

Download datasheet

Product overview

Description

The VND5E050AJ-E and VND5E050AK-E are double channel high-side drivers manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-12 and PowerSSO- 24 packages. The VND5E050AJ-E and VND5E050AK-E are designed to drive 12V automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS compatible interface with any microcontroller.

The devices integrate advanced protective functions such as load current limitation, inrush and overload active management by power limitation, over-temperature shut-off with auto-restart and over-voltage active clamp. A dedicated analog current sense pin is associated with every output channel in order to provide Ehnanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication, overtemperature indication, short-circuit to VCC diagnosis and on & off state open load detection.

The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to allow sharing of the external sense resistor with other similar devices.

  • All features

    • GeneralInrush current active management by power limitationVery low stand-by current3.0 V CMOS compatible inputsOptimized electromagnetic emissionsVery low electromagnetic susceptibilityIn compliance with the 2002/95/EC european directiveVery low current sense leakage
    • ProtectionsUndervoltage shutdownOvervoltage clampLoad current limitationSelf limiting of fast thermal transientsProtection against loss of ground and loss of VCCOver-temperature shutdown with autorestart (thermal shutdown)Reverse battery protectedElectrostatic discharge protection
    • Diagnostic functionsProportional load current senseHigh current sense precision for wide currents rangeCurrent sense disableOff state open load detectionOutput short to VCC detectionOverload and short to ground (power limitation) indicationThermal shutdown indication

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5E050AK-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models