Product overview
Description
The VND5E050MJ-E and VND5E050MK-E are double-channel high-side drivers manufactured in the ST proprietary VIPower™ M0-5 technology and housed in the tiny PowerSSO-12 and PowerSSO-24 packages. The VND5E050MJ-E and VND5E050MK-E are designed to drive 12 V automotive grounded loads delivering protection, diagnostics and easy 3 V and 5 V CMOS compatible interface with any microcontroller.
The devices integrate advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and overvoltage active clamp. A dedicated analog current sense pin is associated with every output channel in order to provide enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication and overtemperature indication.
The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to allow sharing of the external sense resistor with other similar devices.
-
All features
- General
Inrush current active management by power limitation Very low standby current 3.0 V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive Very low current sense leakage - Protections
Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Overtemperature shutdown with auto restart (thermal shutdown) Reverse battery protected - Diagnostic functions
Proportional load current sense High-precision current sense for wide currents range Current sense disable Overload and short to ground (power limitation) indication Thermal shutdown indication
- General