VND7N04-1
Obsolete
Design Win
OMNIFET :FULLY AUTOPROTECTED POWER MOSFET

Download datasheet

Product overview

Description

The VND7N04, VND7N04-1, VNP7N04FI and VNK7N04FM are monolithic devices made using STMicroeletronics VIPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.

Fault feedback can be detected by monitoring thevoltage at the input pin.

  • All features

    • ESD PROTECTION
    • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
    • COMPATIBLE WITH STANDARD POWER MOSFET
    • LINEAR CURRENT LIMITATION
    • SHORT CIRCUIT PROTECTION
    • THERMAL SHUT DOWN
    • LOW CURRENT DRAWN FROM INPUT PIN
    • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
    • INTEGRATED CLAMP

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND7N04-1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models