VND830ASP-E
Obsolete
Design Win
DOUBLE CHANNEL HIGH SIDE DRIVER

Download datasheet

Product overview

Description

The VND830ASP-E is a monolithic device made using STMicroelectronics™ VIPower™ M0-3 technology. It is intended for driving any kind of load with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).

This device has two channels in high-side configuration; each channel has an analog sense output on which the sensing current is proportional (according to a known ratio) to the corresponding load current.

Built-in thermal shutdown and outputs current limitation protect the chip from overtemperature and short circuit. Device turns-off in case of ground pin disconnections.

  • All features

    • ECOPACK®: lead free and RoHS compliant
    • Automotive Grade: compliance with AEC guidelines
    • Very low standby current
    • CMOS compatible input
    • Proportional load current sense
    • Current sense disable
    • Thermal shutdown protection and diagnosis
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND830ASP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models