VND920
Obsolete
Design Win
DOUBLE CHANNEL HIGH SIDE SOLID STATE RELAY

Download datasheet

Product overview

Description

The VND920 is a double chip device designed in STMicroelectronics™ VIPower™ M0-3 technology. The VND920 is intended for driving any type of load with one side connected to ground. The active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). Active current limitation combined with thermal shutdown and automatic restart protects the device against overload.

The device integrates an analog current sense output which delivers a current proportional to the load current. The device automatically turns off in the case where the ground pin becomes disconnected.

  • All features

    • CMOS compatible input
    • Proportional load current sense
    • Shorted load protection
    • Undervoltage and overvoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Current limitation
    • Protection against loss of ground and loss of VCC
    • Very low standby power dissipation
    • Reverse battery protected

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND920

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models