VNH3ASP30-E
Obsolete
Design Win
AUTOMOTIVE FULLY INTEGRATED H-BRIDGE MOTOR DRIVER

Download datasheet

Product overview

Description

The VNH3ASP30-E is a full-bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver (HSD) and two lowside switches. The HSD switch is designed using STMicroelectronics proprietary VIPower™ M0 technology that efficiently integrates a true Power MOSFET with an intelligent signal/protection circuit on the same die.

The low-side switches are vertical MOSFETs manufactured using STMicroelectronics proprietary EHD (\"STripFET™\") process.The three circuits are assembled in a MultiPowerSO- 30 package on electrically isolated lead frames.

This package, specifically designed for the harsh automotive environment, offers improved thermal performance thanks to exposed die pads.

Moreover, its fully symmetrical mechanical design provides superior manufacturability at board level.

The input signals INA and INB can directly interface with the microcontroller to select the motor direction and the brake condition. Pins DIAGA/ENA or DIAGB/ENB, when connected to an external pull-up resistor, enable one leg of the bridge. They also provide a feedback digital diagnostic signal. The CS pin monitors the motor current by delivering a current proportional to its value. The speed of the motor can be controlled in all possible conditions by the PWM up to 20 kHz. In all cases, a low level state on the PWM pin will turn off both the LSA and LSB switches. When PWM rises to a high level, LSA or LSB turn on again depending on the input pin state.

  • All features

    • Current-sense output proportional to motor current
    • Protection against loss of ground and loss of VCC
    • Package: ECOPACK®
    • Very low standby power consumption
    • Linear current limiter
    • 5V logic level compatible inputs
    • Overvoltage clamp
    • Undervoltage and overvoltage shutdown
    • Cross-conduction protection
    • PWM operation up to 20 kHz
    • Thermal shut down

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNH3ASP30-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models