VNQ810PEP-E
Obsolete
Design Win
Quad Channel High Side Driver

Download datasheet

Product overview

Description

The VND810PEP-E is a monolithic device made using| STMicroelectronics VIPower M0-3 Technology. The VNQ810PEP-E is intended for driving any type of multiple load with one side connected to ground.

The Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).

Active current limitation combined with thermal shutdown and automatic restart protects the device against overload. The device detects the open load condition in both the on and off-state.

In the off-state the device detects if the output is shorted to VCC. The device automatically turns off in the case where the ground pin becomes disconnected.

  • All features

    • In compliance with the 2002/95/EC european directive
    • Reverse battery protection
    • Loss of ground protection
    • Undervoltage and overvoltage shutdown
    • CMOS compatible inputs
    • On-state open load detection
    • Open Drain status outputs
    • Shorted load protection
    • Very low standby current
    • Off-state open load detection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNQ810PEP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models