VNS1NV04
Obsolete
Design Win
OMNIFET II :FULLY AUTOPROTECTED POWER MOSFET

Download datasheet

Product overview

Description

The VND1NV04, VNN1NV04, VNS1NV04 are monolithic devices designed in STMicroelectronics™ VIPower™ M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 KHz applications. Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.

Fault feedback can be detected by monitoring the voltage at the input pin.

  • All features

    • Linear current limitation
    • Thermal shutdown
    • Short circuit protection
    • Integrated clamp
    • Low current drawn from input pin
    • Diagnostic feedback through input pin
    • ESD protection
    • Direct access to the gate of the Power MOSFET (analog driving)
    • Compatible with standard Power MOSFET

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNS1NV04

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models