VNV49N04
Obsolete
Design Win
OMNIFET :FULLY AUTOPROTECTED POWER MOSFET

Download datasheet

Product overview

Description

The VNB49N04, VNV49N04 are monolithic devices designed in STMicroelectronics™ VIPower™ M0 technology, intended for replacement of standard Power MOSFETs from DC up to 50 KHz applications.

Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.

Fault feedback can be detected by monitoring the voltage at the input pin.

  • All features

    • Linear current limitation
    • Thermal shutdown
    • Short circuit protection
    • Integrated clamp
    • Low current drawn from input pin
    • Diagnostic feedback through input pin
    • ESD protection
    • Direct access to the gate of the Power MOSFET (analog driving)
    • Compatible with standard Power MOSFET

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNV49N04

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models