TDA7715
Obsolete
Design Win
3 band car audio processor

Download datasheet

Product overview

Description

The TDA7715 is a high performance signal processor specifically designed for car radio applications.

The device includes a high performance audio processor with fully integrated audio filters and new soft-step architecture.

The digital control allows programming in a wide range of filter characteristics.

  • All features

    • Input multiplexer
      • QD0 to QD3: quasi-differential stereo input
      • SE0 to SE4: stereo single-ended input
    • Loudness
      • 2nd order frequency response
      • Programmable center frequency (400 Hz/800 Hz/2400 Hz)
      • 15 dB with 1 dB steps
      • Selectable high frequency boost
      • Selectable flat-mode (constant attenuation)
    • Volume
      • +23 dB to –23 dB with 1 dB step resolution
      • Soft-step control with programmable blend times
    • Bass
      • 2nd order frequency response
      • Programmable center frequency (60/70/80/100//110/120/130/150 Hz)
      • Q programmable 1.0/1.25/1.5/2.0
      • DC gain programmable
      • -15 to 15 dB range with 1 dB resolution
      • Soft-step control with programmable blend times
    • Middle
      • 2nd order frequency response
      • Programmable center frequency (500 Hz/1 kHz/1.5 kHz/2 kHz)
      • Q programmable 1.0/2.0
      • -15 to 15 dB range with 1 dB resolution
      • Soft-step control with programmable blend times
    • Treble
      • 2nd order frequency response
      • Center frequency programmable in 4 steps (10/12.5 /15/17.5 kHz)
      • -15 to 15 dB range with 1 dB resolution
      • Soft-step control with programmable blend times
    • High pass filter
      • 2nd order frequency response
      • Programmable cut off frequency (50/60/80/100/120/150/180/220 Hz)
    • Low pass filter
      • 2nd order low pass filter
      • Programmable cut off frequency
      • (50 Hz/60 Hz/80 Hz/100 Hz/120 Hz)
    • Speaker
      • 6 independent soft-step speaker controls
      • +23 dB to –79 dB with 1 dB steps
      • Soft-step control with programmable blend times
    • Output driver
      • Four dedicated outputs for an internal (on-board) power amplifier.
      • Six 3.55 VRMS line-driver outputs for an external (remote) power amplifier
    • Mute functions
      • Direct mute
      • Main/Sub channel: digitally controlled soft-mute with 4 programmable mute-times
      • (0.5 ms/4 ms/8 ms/16 ms)
      • Speaker: digitally controlled soft-mute with 4 programmable mute-times (4 ms/8 ms/32 ms/64 ms)
    • Spectrum analyzer
      • 7-band, fully integrated 2nd order band-pass filter with programmable filter quality for different visual behavior
      • Selectable In-gain 0/2/4/6dB
    • AC coupling
      • Three AC-coupling input
      • One AC-coupling output
    • Offset detection
      • Offset voltage detection circuit for on-board power amplifier failure diagnosis

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7715

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models