Product overview
Description
The 74LCX125 device is a low-voltage CMOS quad bus buffer manufactured with sub-micron silicon gate and double-layer metal wiring C2MOS technology. It is ideal for low-power and high-speed 3.3 V applications and can be interfaced to a 5 V signal environment for both inputs and outputs.
The device requires the 3-state control input G to be set high to place the output in the high impedance state.
It has the same speed performance at 3.3 V as the 5 V AC/ACT family, combined with lower power consumption.
All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage.
-
All features
- 5 V tolerant inputs and outputs
- High speed
- tPD= 5.2 ns (max.) at VCC= 3 V
- Power-down protection on inputs and outputs
- Symmetrical output impedance
- |IOH| = IOL= 24 mA (min.) at VCC= 3 V
- PCI bus levels guaranteed at 24 mA
- Balanced propagation delay
- tPLH≅ tPHL
- Operating voltage range
- VCC(opr.) = 2.0 V to 3.6 V
- Pin and function compatible with 74 series 125
- Latch-up performance exceeds 500 mA (JESD 17)
- ESD performance
- HBM: 2000 V (MIL STD 883 method 3015)
- MM: 200 V
- CDM: 1000 V
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| 74LCX125YMTR | Active Product is in volume production. | SO-14 | Automotive | Ecopack3 | - | - | |
| 74LCX125YTTR | Active Product is in volume production. | TSSOP-14 | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| 74LCX125YMTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| 74LCX125YTTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
74LCX125YMTR Active
74LCX125YTTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors