74V2G66
Obsolete
Design Win
Dual Bilateral Switch

Download datasheet

Product overview

Description

The 74V2G66 is an advanced high-speed CMOS dual bilateral switch developed using silicon gate C2MOS technology. It achieves high speed propagation delay and very low ON resistance, while maintaining true CMOS low power consumption. This bilateral switch handles rail-to-rail analog and digital signals that may vary across the full power supply range (from GND to VCC).

The C input is provided to control the switch, and it is compatible with standard CMOS output; the switch is ON (port I/O is connected to port O/I) when the C input is held high and OFF (high impedance state exists between the two ports) when C is held low. It can be used in various applications, such as battery-powered systems and test equipment. It is available in the commercial and extended temperature range housed in a SOT23-8L package. All inputs and outputs are equipped with protection circuits to defend against static discharge, giving them ESD immunity and transient excess voltage protection.

  • All features

    • High speed: tPD= 0.3 ns (typ.) at VCC= 5 V, tPD= 0.4 ns (typ.) at VCC= 3.3 V
    • Low power dissipation: ICC= 1 μA (max.) at TA= 25 °C
    • Low “ON” resistance: RON= 6.5 Ω (typ.) at VCC= 5 V II/O = 1 mA RON= 8.5 Ω (typ.) at VCC= 3.3 V II/O = 1 mA
    • Sine wave distortion: 0.04% at VCC= 3.3 V, f = 1 KHz
    • Wide operating range: VCC(opr.) = 2 V to 5.5 V
    • Improved latch-up immunity

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 74V2G66

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models