Product overview
Description
The M74HC365 is an advanced high-speed CMOS hex bus buffer (3-state) fabricated with silicon gate C2MOS technology.
All six buffers are controlled by the combination of two enable inputs (G1and G2). All outputs of these buffers are enabled only when both G1and G2inputs are held low. Under all other conditions these outputs are disabled in a high-impedance state.
The M74HC365 has non-inverting outputs.
All inputs are equipped with protection circuits against static discharge and transient excess voltage.
-
All features
- High-speed: tPD = 10 ns (typ.) at VCC = 6 V
- Low power dissipation: ICC = 4 μA (max.) at TA = 25 °C
- High noise immunity: VNIH = VNIL = 28 % VCC (min)
- Symmetrical output impedance: |IOH| = IOL = 6 mA (min.)
- Balanced propagation delays: tPLH ≅ tPHL
- Wide operating voltage range: VCC (opr) = 2 V to 6 V
- Pin and function compatible with 74 series 365
- ESD performance
- HBM: 2 kV
- MM: 200 V
- CDM: 1 kV
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M74HC365YRM13TR | Active Product is in volume production. | SO-16 | Automotive | Ecopack2 | - | - | |
| M74HC365YTTR | Active Product is in volume production. | TSSOP-16L | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| M74HC365YRM13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| M74HC365YTTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
M74HC365YRM13TR Active
M74HC365YTTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors