M74HC4094
Active
Design Win
8 Bit SIPO Shift Register Latch (3-State)

Download datasheet Order Direct

Product overview

Description

The M74HC4094 device is a high speed CMOS 8-bit SIPO shift latch register fabricated with silicon gate C2MOS technology. It consists of an 8-bit shift register and an 8-bit latch with 3-state output buffer. Data is shifted serially through the shift register on the positive going transition of the clock input signal. The output of the last stage (QS) can be used to cascade several devices.

Data on the QS output is transferred to a second output (QS’) on the following negative transition of the clock input signal. The data of each stage of the shift register is provided with a latch, which latches data on the negative going transition of the STROBE input signal. When the STROBE input is held high, data propagates through the latch to a 3-state output buffer. This buffer is enabled when OUTPUT ENABLE input is taken high. All inputs are equipped with protection circuits against static discharge and transient excess voltage.

  • All features

    • High speed: fMAX= 80 MHz (typ.) at VCC= 6 V
    • Low power dissipation: ICC= 4 μA (max.) at TA= 25 °C
    • High noise immunity: VNIH= VNIL= 28% VCC(min.)
    • Symmetrical output impedance: |IOH| = IOL= 4 mA (min.)
    • Balanced propagation delays: tPLH≅ tPHL
    • Wide operating voltage range: VCC(opr.) = 2 V to 6 V
    • Pin and function compatible with 74 series 4094
    • ESD performance
      • CDM: 1 kV
      • HBM: 2 kV
      • MM: 200 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M74HC4094

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M74HC4094YRM13TR
Active
SO-16 Automotive Ecopack2 - -
M74HC4094YTTR
Active
TSSOP-16L Automotive Ecopack3 - -

M74HC4094YRM13TR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M74HC4094YTTR

Package:

TSSOP-16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-16L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
min
max
M74HC4094YTTR Available at 3 distributors

Distributor availability ofM74HC4094YTTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2477 1 Buy from Distributor
MOUSER WORLDWIDE 6712 1 Buy from Distributor
ANGLIA Live EUROPE 5000 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

2477

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

6712

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

5000

Min.Order

1

Distributor reported inventory date: 2026-10-25

Active
TSSOP-16L Tape and Reel SINGAPORE EAR99 NEC -40 125
M74HC4094YRM13TR Available at 4 distributors

Distributor availability ofM74HC4094YRM13TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1910 1 Buy from Distributor
Newark Element14 AMERICA 2060 0 Buy from Distributor
MOUSER WORLDWIDE 9200 1 Buy from Distributor
ANGLIA Live EUROPE 95900 10 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

1910

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

2060

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

9200

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

95900

Min.Order

10

Distributor reported inventory date: 2026-10-25

Active
SO-16 Tape and Reel SINGAPORE EAR99 NEC -40 125

M74HC4094YTTR Active

Part Number:

M74HC4094YTTR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

SINGAPORE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor availability ofM74HC4094YTTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2477 1 Buy from Distributor
MOUSER WORLDWIDE 6712 1 Buy from Distributor
ANGLIA Live EUROPE 5000 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

2477

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

6712

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

5000

Min.Order

1

Distributor reported inventory date: 2026-10-25

M74HC4094YRM13TR Active

Part Number:

M74HC4094YRM13TR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

SINGAPORE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor availability ofM74HC4094YRM13TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1910 1 Buy from Distributor
Newark Element14 AMERICA 2060 0 Buy from Distributor
MOUSER WORLDWIDE 9200 1 Buy from Distributor
ANGLIA Live EUROPE 95900 10 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

1910

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

2060

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

9200

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

95900

Min.Order

10

Distributor reported inventory date: 2026-10-25

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors