M48T02
Active
Design Win
5.0 V, 16 Kbit (2 Kb x 8) TIMEKEEPER® SRAM

Download datasheet Order Direct

Product overview

Description

The M48T02/12 TIMEKEEPER®RAM is a 2 Kb x 8 non-volatile static RAM and real-time clock which is pin and functional compatible with the DS1642.

A special 24-pin, 600 mil DIP CAPHAT™package houses the M48T02/12 silicon with a quartz crystal and a long life lithium button cell to form a highly integrated battery-backed memory and real-time clock solution.

The M48T02/12 button cell has sufficient capacity and storage life to maintain data and clock functionality for an accumulated time period of at least 10 years in the absence of power over the operating temperature range.

The M48T02/12 is a non-volatile pin and function equivalent to any JEDEC standard 2 Kb x 8 SRAM. It also easily fits into many ROM, EPROM, and EEPROM sockets, providing the non-volatility of PROMs without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed.

  • All features

    • Integrated, ultra low power SRAM, real-time clock, and power-fail control circuit
    • BYTEWIDE™RAM-like clock access
    • BCD coded year, month, day, date, hours, minutes, and seconds
    • Typical clock accuracy of ±1 minute a month, at 25 °C
    • Software controlled clock calibration for high accuracy applications
    • Automatic power-fail chip deselect and WRITE protection
    • WRITE protect voltages (VPFD= power-fail deselect voltage):
      • M48T02: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
      • M48T12: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
    • Self-contained battery and crystal in the CAPHAT™DIP package
    • Pin and function compatible with JEDEC standard 2 K x 8 SRAMs
    • RoHS compliant
      • Lead-free second level interconnect

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M48T02

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M48T02-150PC1
Active
PDIP 24 .7 Industrial Ecopack2 - -
M48T02-70PC1
Active
PDIP 24 .7 Industrial Ecopack2 - -

M48T02-150PC1

Package:

PDIP 24 .7

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PDIP 24 .7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M48T02-70PC1

Package:

PDIP 24 .7

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PDIP 24 .7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
M48T02-150PC1

Distributor availability of M48T02-150PC1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
M48T02-70PC1

Distributor availability of M48T02-70PC1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M48T02-150PC1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M48T02-150PC1

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

M48T02-70PC1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M48T02-70PC1

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors