M48T08Y
Active
Design Win
5 V, 64 Kbit (8 Kb x 8) TIMEKEEPER® SRAM

Download datasheet Order Direct

Product overview

Description

The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.

The M48T08/18/08Y is a non-volatile pin and function equivalent to any JEDEC standard 8 K x 8 SRAM. It also easily fits into many ROM, EPROM, and EEPROM sockets, providing the non-volatility of PROMs without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed.

The 28-pin, 600 mil DIP CAPHAT™ houses the M48T08/18/08Y silicon with a quartz crystal and a long-life lithium button cell in a single package.

The 28-pin, 330 mil SOIC provides sockets with gold-plated contacts at both ends for direct connection to a separate SNAPHAT® housing containing the battery and crystal. The unique design allows the SNAPHAT®battery package to be mounted on top of the SOIC package after the completion of the surface mount process. Insertion of the SNAPHAT®housing after reflow prevents potential battery and crystal damage due to the high temperatures required for device surface-mounting. The SNAPHAT®housing is keyed to prevent reverse insertion.

The SOIC and battery/crystal packages are shipped separately in plastic anti-static tubes or in tape & reel form. For the 28-lead SOIC, the battery/crystal package (e.g., SNAPHAT®) part number is “M4T28-BR12SH” or “M4T32-BR12SH”.

  • All features

    • Integrated ultra low power SRAM, real-time clock, power-fail control circuit, and battery
    • BYTEWIDE™RAM-like clock access
    • BCD coded year, month, day, date, hours, minutes, and seconds
    • Typical clock accuracy of ±1 minute a month, at 25 °C
    • Automatic power-fail chip deselect and WRITE protection
    • WRITE protect VPFD= power-fail deselect voltage):
      • M48T08: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
      • M48T18/T08Y: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
    • Software controlled clock calibration for high accuracy applications
    • Self-contained battery and crystal in the CAPHAT™DIP package
    • Packaging includes a 28-lead SOIC and SNAPHAT® top (to be ordered separately)
    • SOIC package provides direct connection for a snaphat top which contains the battery and crystal
    • Pin and function compatible with DS1643 and JEDEC standard 8 K x 8 SRAMs
    • RoHS compliant
      • Lead-free second level interconnect

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M48T08Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M48T08Y-10MH1F
Active
SOH28 Industrial Ecopack2 - -

M48T08Y-10MH1F

Package:

SOH28

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOH28

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
M48T08Y-10MH1F

Distributor availability of M48T08Y-10MH1F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M48T08Y-10MH1F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M48T08Y-10MH1F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors