ADC1283
Active
Education Design Win
8-Channel, 50ksps to 200ksps, 12-Bit A/D Converter

Download datasheet Order Direct

Product overview

Description

The ADC1283 is a low-power, eight-channel pure CMOS 12-bit analog-to-digital converter specified for conversion from 50 ksps to 200 ksps, tested at 200 ksps (3.2 MHz clock frequency). The architecture is based on a successive-approximation register with an internal track-and-hold cell. The ADC1283 features 8 single-ended multiplexed inputs. The output serial data is straight binary and is SPI™ compatible.

The analog power supply operates from 2.7 V to 5.5 V. The digital power supply operates independently from analog supply from 2.7 V to 5.5 V. The power consumption at 5 V nominal supply is as low as 3.2 mW. The ADC1283 comes in a plastic TSSOP-16 package and can operate from -40 °C to +125 °C ambient temperature.

  • All features

    • 50 ksps to 200 ksps conversion rate
    • 8-to-1-channel input MUX
    • 2.7 V to 5.5 V digital I/Os supply voltage
    • 2.7 V to 5.5 V analog supply voltage
    • DNL (AVCC = DVCC = 5 V): +/- 0.9 LSB maximum
    • INL (AVCC = DVCC = 5 V): +/- 1.2 LSB maximum
    • Very low consumption: Pd = 3.2 mW typical @ 5 V supply
    • Power-down mode
    • Temperature range: -40 °C to 125 °C
    • 4-wire SPI serial digital interface
    • TSSOP-16 package

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ADC1283

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ADC1283IPT
Active
TSSOP-16L Industrial Ecopack3 - -

ADC1283IPT

Package:

TSSOP-16L

Material Declaration**:

PDF

Marketing Status

Active

Package

TSSOP-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ADC1283IPT

Distributor availability of ADC1283IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ADC1283IPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ADC1283IPT

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors