AD-ICD
Obsolete
Design Win
Adapter for in-circuit debugging of applications for ST7Ultralite. Supports any tool capable of in-circuit debugging using the I

Download databrief

Product overview

Description

The AD-ICD in-circuit debugging adapter simply connects to your application board in place of the target microcontroller.

The AD-ICD can debug an application running on an ST7FLITEUx microcontroller via a 10-pin ICC connector to an ICD tool that uses the in-circuit communication (ICC) protocol for ST7.

Once the AD-ICD’s microcontroller has been programmed, it can run the application in place of the target microcontroller in standalone mode, without being connected to an in-circuit debugging tool or the host PC.

Debugging uses a minimum of 4 pins on the target ST7 microcontroller. To allow you to take full advantage of the available pins on the target device, the AD-ICD adapter uses a variant of the target microcontroller with additional pins for ICD.

For in-circuit debugging of devices in DFN8 packages, users must order a DFN8 device adapter (ST7MDT10-8/DVP).

  • All features

    • AD-ICD adapter with a 10-pin ICC connector and an ST7FLiteUx microcontroller in a DIP16 package
    • Device adapter for target device in a DIP8 package
    • On-application connector (8-pin header) for target device in an SO8 package